27.5.9 Interrupt Control B

Writing a ‘1’ to any bit in this register enables the corresponding interrupt in the Interrupt Flags B (INTFLAGSB) register.

Writing a ‘0’ to any bit in this register disables the corresponding interrupt in INTFLAGSB.

Name: INTCTRLB
Offset: 0x8
Reset: 0x00

Bit 76543210 
   TRNCOMPL   GNDONESETUP 
Access R/WR/WR/W 
Reset 000 

Bit 5 – TRNCOMPL Transaction Complete Interrupt Enable

Bit 1 – GNDONE GNACK Operation Done Interrupt Enable

Bit 0 – SETUP SETUP Transaction Complete Interrupt Enable