8.7.1.1 Device ID n

Each device has an ID identifying the device and its properties, such as memory sizes and pin count, and can be used to identify a device and, hence the available features by software. The Device ID consists of three bytes: SIGROW.DEVICEID[2:0].

Name: DEVICEIDn
Offset: 0x00 + n*0x01 [n=0..2]
Reset: 0xXX
Property: –

Bit 76543210 
 DEVICEID[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 7:0 – DEVICEID[7:0] Device ID