8.7.1.3 Serial Number Byte n

Each device has a serial number representing a unique ID. This number can identify a specific device in the field. The serial number consists of 16 bytes: SIGROW.SERNUM[15:0].
Name: SERNUMn
Offset: 0x10 + n*0x01 [n=0..15]
Reset: 0xXX
Property: –

Bit 76543210 
 SERNUM[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 7:0 – SERNUM[7:0] Serial Number Byte