8.10.1.2 Brown-out Detector Configuration

The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.

Name: BODCFG
Offset: 0x01
Reset: 0x00
Property: –

The bit values of this fuse register are written to the corresponding BOD configuration registers at start-up.

Bit 76543210 
 LVL[2:0]SAMPFREQACTIVE[1:0]SLEEP[1:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:5 – LVL[2:0] BOD Level

This value is loaded into the LVL bit field of the BOD Control B (BOD.CTRLB) register during Reset.
Note:
  • Refer to BOD and POR Characteristics in the Electrical Characteristics section for further details
  • Values in the description are typical values
ValueNameDescription
0x0 BODLEVEL0 1.9V
0x1 BODLEVEL1 2.45V
0x2 BODLEVEL2 2.70V
0x3 BODLEVEL3 2.85V
Other - Reserved

Bit 4 – SAMPFREQ BOD Alternative Sample Frequency

This value is loaded into the Sample Frequency (SAMPFREQ) bit of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the BOD - Brown-out Detector section for further details.
ValueNameDescription
0 128HZ The sample frequency is 128 Hz
1 32HZ The sample frequency is 32 Hz

Bits 3:2 – ACTIVE[1:0] BOD Operation Mode in Active and Idle

This value is loaded into the ACTIVE bit field of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the BOD - Brown-out Detector section for further details.
ValueNameDescription
0x0 DIS Disabled
0x1 ENABLED Enabled in Continuous mode
0x2 SAMPLE Enabled in Sampled mode
0x3 ENWAKE Enabled in Continuous mode. Execution is halted at wake-up until BOD is running.

Bits 1:0 – SLEEP[1:0] BOD Operation Mode in Sleep

The value is loaded into the SLEEP bit field of the BOD Control A (BOD.CTRLA) register during Reset. Refer to the BOD - Brown-out Detector section for further details.
ValueNameDescription
0x0 DIS Disabled
0x1 ENABLED Enabled in Continuous mode
0x2 SAMPLED Enabled in Sampled mode
0x3 — Reserved