8.10.1.6 Code Size

The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.

Name: CODESIZE
Offset: 0x07
Reset: 0x00
Property: –

Bit 76543210 
 CODESIZE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – CODESIZE[7:0] Code Section Size

This bit field controls the combined size of the Boot and Application Code sections in blocks of 512 bytes. For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.

Note: If FUSE.BOOTSIZE and FUSE.CODESIZE are 0x00, the entire Flash is the Boot Code section.