4.8 PWM Mode Configuration
PWM Mode Initialization Routines shows the CCP and Timer2 Initialization routines. In
this example, the CCPRx register pair is loaded with a value, 0x63,
which will result in a 50% duty cycle. Timer2 is configured to generate a PWM frequency
of 20 kHz.
PWM Mode Initialization Routines
void PWM1_Initialize(void) { CCP1CON = 0x8F; // MODE PWM; EN enabled; FMT right CCPR1H = 0x00; // Set for 50% duty cycle CCPR1L = 0x63; } void TMR2_Initialize(void) { T2CLKCON = 0x01; // T2CS FOSC/4 T2HLT = 0x00; T2RST = 0x00; T2PR = 0x31; // Set PWM Period T2TMR = 0x00; PIR1bits.TMR2IF = 0; // Clear IF flag T2CON = 0x80; // T2CKPS 1:1; T2OUTPS 1:1; TMR2ON on }