4.6 Operation in Sleep Mode
In Sleep mode, the T2TMR register will not increment and the state of the module will not change since the timer’s clock source is suspended during Sleep. If the CCPx pin is driving a value, it will continue to drive that value. When the device wakes up, T2TMR will continue from the previous state.