5.11 Monitor Loop Protection
The Loop Protection Status page displays the loop protection port status the ports of the switch.
The Loop Protection Status page has the following parameters:
- Port: The switch port number of the logical port
- Action: The currently configured port action
- Transmit: The currently configured port transmit mode
- Loops: The number of loops detected on this port
- Status: The current loop protection status of the port
- Loop: Whether a loop is currently detected on the port or not
- Time of Last Loop: The time of the last loop event detected