29.7 Revision F (July 2016)

  • Updated DS numbers for XC16 ASM/LINK user’s guide and 16-bit libraries.
  • Optimization information updated per license - Chapter 18. “Optimizations.”, Section 4.5.3 “xc16-gcc (16-Bit C Compiler)” (Table 4-6), and Section 5.7.6 “Options for Controlling Optimization”
  • Section 6.5 “Configuration Bit Access” - Added “Configuration Settings Using Macros” moved to Appendix F. “Deprecated Features.”
  • Complex numbers not supported so removed references to support (Section 8.8).
  • Section 10.14 “Co-resident Applications” - Co-resident applications information and reference.
  • Section 14.7 “Enabling/Disabling Interrupts” - Built-in name corrected, __write_to_IEC() documented.
  • Section 19.4.6 “Other Macros” - Updated __LINE__ description.
  • Appendix G. “Built-in Functions.” - Added __builtin_addr_low, __builtin_addr_high, __builtin_addr, __builtin_clrwdt, __builtin_ lacd, __builtin_sacd, __builtin_ACCL, __builtin_ACCH, __builtin_ACCU, __builtin_write_DISICNT, __builtin_pwrsav. Updated __builtin_movsac, __builtin_sacr, __builtin_write_RTCC_WRLOCK - replaces __builtin_write_RTCWEN.