29.11 Revision B (July 2012)

  • Chapter 2. “Common C Interface.” was added.
  • Figure 4-2 “Software Development Tools Data Flow” was updated.
  • Table 5-16 “Linking Options” now includes the -fill option.
  • Added the -pack_upper_byte qualifier information in Section 8.10.4 “__pack_
  • Added DSRPAG/PSVPAG preservation bullet under Section 13.8 “Function Call Conventions”
  • Fixed code syntax in Section 14.4 “Specifying the Interrupt Vector”
  • Fixed Eval Edition description under Chapter 18. “Optimizations.”
  • Added “volatile” to SFR registers in Appendix G. “Built-in Functions.”
  • Added built-in functions __builtin_write_CRYOTP and __builtin_write_NVM_secure in Appendix G. “Built-in Functions.”.