The guidance for using
-mlarge-arrays has been changed to “used when allocating arrays
greater than or equal to 32K” in Section 5.7.1 “Options Specific to 16-Bit Devices”
and Section 10.3.2.3 “Non-Auto Variable Size Limits”
Section 5.7.1 “Options Specific to
16-Bit Devices”: Added option -mcodecov for MPLAB Code
Coverage.
Section 13.8 “Function Call
Conventions”: In the second bullet, “caller” changed to “callee.”
Appendix G. “Built-in Functions.”:
For __builtin_lacd and __builtin_sacd, the
argument “shift” value is changed from [-16:15] to [-8:7].
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.