Jump to main content
29.1 Revision M (January 2022)
Removed two references to an example folder no longer in the
compiler install directory.
Section 7.6.1 “Options Specific to 16-Bit Devices”: Added option
-mdfp.
Section 7.6.6 “Options for Controlling Optimization”: Option -O2
available to all licenses (PRO and Free.)
Section 7.6.12 “Miscellaneous Options”: -fnofallback to
--nofallback.
Section 10.5.2 “Bitfields in Structures”: Graphics added to clarify first example;
unsigned changed to unsigned int in three
examples.
Section 12.14.3 “Default Memory Models”: New section to describe generated
information on project memory models used.
Section 18.2, Table 18-1 “Constraint Letters Supported by the Compiler” updated for
zu and zs constraints.
Chapter 20. “Optimizations”: Option -O2 available to all licenses
(PRO and Free.)
Section 28.2.9 __builtin_dataflashoffset updated to be similar to
__builtin_tbloffset.
Sections 28.2.10 __builtin_disable_interrupts and 28.2.23
__builtin_disable_interrupts updated Description and Assembler
Operator/ Machine Instruction.
Section 28.2.57 __builtin_software_breakpoint updated Assembler
Operator/ Machine Instruction.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.