6.7.4 Output Files
View the project output files by opening the files in MPLAB X IDE.
- Select File>Open File. In the Open dialog, find the
project directory. For example, in Windows 7 OS:
C:\Users\UserName\MPLABXProjects\XC16_Example.X - Under the project directory, locate the linker map file. For the
example
above:
C:\Users\UserName\MPLABXProjects\XC16_Example.X\dist\default\debug\XC16_Example.X.debug.map - View the linker map file in an MPLAB X IDE editor window. For more on this file, see the linker documentation.
- In the same directory there is another file,
XC16_Example.X.debug.elf. This file contains debug information and is used by debug tools to debug your code. For information on selecting the type of debug file, see XC16 (Global Options).