4.3.1 C Language Specifics
The MPLAB XC-DSC C Compiler is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the C Language Standard section.
The MPLAB XC-DSC C Compiler is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the C Language Standard section.