4.3.2 Device-Specific Features
This section discusses the code that needs to be written to set up or control a feature that is specific to Microchip devices.
- How Do I Port My Code To Different Device Architectures?
- How Do I Set the Configuration Bits?
- How Do I Access the User ID Locations?
- How Do I Access Special Function Registers (SFRs)?
- Are There Any SFRs Usage Considerations?
- Which Device-Specific Symbols Does the Compiler Define, and Can I Use Them?
- See also, How Do I Stop the Compiler From Using Certain Memory Locations?