6.6.7.24 -MG
Treat missing header files as generated files and assume they live in the same directory as the source file. If -MG is specified, then either -M or -MM must also be specified. -MG is not supported with -MD or -MMD.
Treat missing header files as generated files and assume they live in the same directory as the source file. If -MG is specified, then either -M or -MM must also be specified. -MG is not supported with -MD or -MMD.