6.1.1 Driver Command-Line Format
The basic form of the compiler command line is:
xc-dsc-gcc [options]
files
where:
options: See Driver Option Descriptions for available
options.
files: See Input File Types for details.
It is assumed in this manual that the compiler applications are either in the console’s search path or the full path is specified when executing any application.
It is conventional to supply options (identified
by a leading dash “-”) before the file names, although this is not
mandatory.
The files may be any mixture of C and assembler
source files and precompiled intermediate files, such as relocatable object
(.o) files. The order of the files is not important, except that it may
affect the order in which code or data appears in memory.
For example, to compile, assemble and link the C source file
hello.c, creating a relocatable object output,
hello.elf.
xc-dsc-gcc -mcpu=30f2010 -T
p30f2010.gld -o hello.elf hello.c