6.6.11.7 -fpack-struct
Pack all structure members together without holes. Usually you would not want to use this option, since it makes the code sub-optimal, and the offsets of structure members won’t agree with system libraries.
The dsPIC® DSC device requires that words be aligned on even byte boundaries; so, care must be taken when using the packed attribute to avoid run time addressing errors.