5.1 XC-DSC Language Tools Installation
To install the XC-DSC language tools:
- Go to the MPLAB® XC Compilers webpage and click on “View XC-DSC Compiler Downloads.”
- Select the MPLAB XC-DSC C/C++ Compiler for your operating system and download for free.
The DSC dsPIC language tools will be installed, by default, in the directory:
- Windows OS -
C:/Program Files/Microchip/xc-dsc/vx.xx.xx - Mac OS -
/Applications/microchip/xc-dsc/vx.xx.xx - Linux OS -
/opt/microchip/xc-dsc/vx.xx.xx
where vx.xx.xx is the version number.
The executables for each tool will be in the bin
subdirectory:
- C Compiler -
xc-dsc-gcc.exe - C++ Compiler -
xc-dsc-g++.exe - Assembler -
xc-dsc-as.exe - Object Linker -
xc-dsc-ld.exe - Object Archiver/Librarian -
xc-dsc-ar.exe - Other Utilities -
xc-dsc-utility.exe
Device support information, including C header files and generic assembler include files, now may be found Device Family Packs (DFPs.) For details, see section 2.2 Device Support via Device Family Packs (DFPs).