4.3.3.3 How Do I Allocate Space for a Variable But Not Initialize/Load Any Value?

To allocate memory space for a variable without initializing or loading the variable in memory, you can use the noload attribute. For more on variable attributes, see the following section in this user’s guide:

9.11 Variable Attributes