4.3.4.4 How Long Can I Make My Variable and Macro Names?
For MPLAB XC-DSC, no limit is imposed; but for CCI there is a limit. For more information, refer to 25.3.5 The Number of Significant Initial Characters in an Identifier section.
For MPLAB XC-DSC, no limit is imposed; but for CCI there is a limit. For more information, refer to 25.3.5 The Number of Significant Initial Characters in an Identifier section.
DS-50003589D