9.11.18 secure

This attribute can be used to define protected variables in Secure Segment (SS) RAM:

int __attribute__((secure)) secure_dat[16];

Variables defined in SS RAM will not be initialized on startup. Therefore all variables in SS RAM must be initialized using inline code. A diagnostic will be reported if initial values are specified on a secure variable.

String literals can be assigned to secure variables using inline code, but they require extra processing by the compiler. For example:

char *msg __attribute__((secure)) = "Hello!\n"; /* not supported */
char *msg2 __attribute__((secure));

void __attribute__((secure)) foo2()
{
  *msg2 = "Goodbye..\n"; /* value assigned explicitly */
}

In this case, storage must be allocated for the string literal in a memory space which is accessible to the enclosing secure function. The compiler will allocate the string in a psv constant section designated for the secure segment.