2.4.8 Documentation

The compiler is supported under MPLAB® X IDE.

Features that are unique to specific devices, and therefore specific compilers, are noted with a “DD” icon next to the section and text that identifies the specific devices to which the information applies (see the 1 Preface) .