21.5.7 Debug Control
Name: | DBGCTRL |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run
Value | Description |
---|---|
0 | The peripheral is halted in break debug mode and ignores events. |
1 | The peripheral will continue to run in break debug mode when the CPU is halted. |