21.3.3.1.6 Input Capture Frequency and Pulse Width Measurement Mode
In this mode, the timer will start counting when a positive edge is detected on the even input signal. On the following falling edge, the count value is captured. The counter stops when the second rising edge of the event input signal is detected. This will also set the interrupt flag.
Reading the capture will clear the interrupt flag. When the capture register is read or the interrupt flag is cleared the TC is ready for a new capture sequence. The counter register should therefor be read before the capture register as this is reset to zero at the next positive edge.