23.11.6 Debug Control

Name: DBGCTRL
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
 DBGRUN 
Access RRRRRRRR/W 
Reset 00000000 

Bit 0 – DBGRUN Debug Run

ValueDescription
0 The peripheral is halted in break debug mode and ignores events.
1 The peripheral will continue to run in break debug mode when the CPU is halted.