23.11.12 Periodic Interrupt Timer Status

Name: PITSTATUS
Offset: 0x11
Reset: 0x00
Property: -

Bit 76543210 
  SYNCBUSY 
Access RRRRRRR 
Reset 0000000 

Bit 0 – SYNCBUSY Synchronization Busy

This bit indicates whether the RTC is busy synchronizing RTC.PITCTRLA settings in the RTC clock domain.