23.11.7 Clock Selection

Name: CLKSEL
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
 CLKSEL[1:0] 
Access RRRRRRR/WR/W 
Reset 00000000 

Bits 1:0 – CLKSEL[1:0] Clock Select

Writing these bits selects the source for the RTC clock (CLK_RTC).

When configuring the RTC to use either XOSC32K or the external clock on TOSC1, XOSC32K needs to be enabled and the Source Select bit (SEL) and Run Standby bit (RUNSTDBY) in the XOSC32K Control A register of the Clock Controller (CLKCTRL.XOSC32KCTRLA) must be configured accordingly.

ValueDescription
0x032KHz from OSCULP32K
0x11KHz from OSCULP32K
0x232.768kHz from XOSC32K
0x3External clock from TOSC1 pin