The System Information Block (SIB) can be read out at any time by setting the SIB bit
in the KEY instruction from 33.3.3.8 KEY - Set Activation
KEY. The SIB provides a compact form of providing
information for the debugger which is vital in identifying and setting up the proper
communication channel with the part. The output of the SIB should be interpreted as
ASCII symbols. KEY size field should be set to 16byte when reading out the complete SIB,
and 8 byte size can be used to read out only the Family_ID. See Figure 33-19 for SIB format description, and which data that is
available at different readout sizes.Figure 33-19. System Information Block
format
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.