33.5 Register Description
These registers are only readable through the UPDI with special instructions, and are NOT readable through the CPU.
Registers at offset addresses 0x0-0x3 are the UPDI Physical configuration registers
Registers at offset addresses 0x4-0xC are the ASI level registers.