1.1.2.2.1.3.7 BLE_DM_EvtPairedDeviceFull_T
C
typedef struct BLE_DM_EvtPairedDeviceFull_T
{
uint8_t pairedDeviceNum;
} BLE_DM_EvtPairedDeviceFull_T;Description
Data structure for BLE_DM_EVT_PAIRED_DEVICE_FULL event.
Field Documentation
| Field | Description |
|---|---|
| pairedDeviceNum | The number of paired device that have been recorded in the flash. |