1.1.2.2.1.3.11 BLE_DM_PairedDevInfo_T
C
typedef struct BLE_DM_PairedDevInfo_T
{
BLE_GAP_Addr_T remoteAddr;
uint8_t remoteIrk[16];
BLE_GAP_Addr_T localAddr;
uint8_t localIrk[16];
uint8_t rv[8];
uint8_t ediv[2];
uint8_t ltk[16];
uint8_t lesc:1;
uint8_t auth:1;
uint8_t encryptKeySize:6;
}BLE_DM_PairedDevInfo_T;Description
The structure contains information about paired device information.
Field Documentation
| Field | Description |
|---|---|
| remoteAddr | Paired device bluetooth address. |
| remoteIrk | Paired device BLE identity resolving key. |
| localAddr | Local device bluetooth address. |
| localIrk | Local device BLE identity resolving key. |
| rv | Paired device BLE rand value. |
| ediv | Paired device BLE encrypted diversifier. |
| ltk | Paired device BLE Link key. |
| lesc | Paired device using LE secure connection. |
| auth | Paired device using authenticated pairing method. |
| encryptKeySize | Paired device BLE encrpytion key size. |