1.1.2.2.1.3.4 BLE_DM_Event_T
C
typedef struct BLE_DM_Event_T
{
BLE_DM_EventId_T eventId;
uint16_t connHandle;
uint8_t peerDevId;
BLE_DM_EventField_T eventField;
} BLE_DM_Event_T;Description
BLE_DM callback event.
Field Documentation
| Field | Description |
|---|---|
| eventId | Event ID. |
| connHandle | Connection handle associated with this connection. |
| peerDevId | Peer device ID. |
| eventField | Event field. |