1.1.2.2.1.3.8 BLE_DM_EvtSecurityFail_T
C
typedef struct BLE_DM_EvtSecurityFail_T
{
BLE_DM_SecurityProc_T procedure;
uint8_t error;
uint8_t reason;
} BLE_DM_EvtSecurityFail_T;Description
Data structure for BLE_DM_EVT_SECURITY_FAIL event.
Field Documentation
| Field | Description |
|---|---|
| procedure | The procedure that has failed. |
| error | The error for failure occurred. See Pairing result if procedure is DM_SECURITY_PROC_PAIRING. |
| reason | The reason for error occurred. See Pairing fail reason if error is BLE_SMP_PAIRING_FAIL. |