1.1.2.1.8.4.2 HCI_AclTx
C
void HCI_AclTx(uint16_t length, uint8_t *p_packet);Description
HCI ACL data trasmit.
Parameters
| Parameter | Description |
|---|---|
| [in] length | The length of HCI ACL data packet to be trasmitted. |
| [in] p_packet | Pointer to HCI ACL data packet to be trasmitted. |