1.1.2.1.8.4.4 HCI_AppCmdRegister
C
void HCI_AppCmdRegister(HCI_CmdCb_T cmdCb);Description
Application-implemented HCI command registration.
Parameters
| Parameter | Description |
|---|---|
| [in] cmdCb | Callback function for application-implemented HCI command. |
void HCI_AppCmdRegister(HCI_CmdCb_T cmdCb);Application-implemented HCI command registration.
| Parameter | Description |
|---|---|
| [in] cmdCb | Callback function for application-implemented HCI command. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.