1.1.2.1.8.4.3 HCI_AppCmdComplEvt
C
void HCI_AppCmdComplEvt(uint8_t status, uint8_t paramLen, uint8_t *p_param);Description
Application-implemented HCI command complete event.
Parameters
| Parameter | Description |
|---|---|
| [in] status | Status of application-implemented HCI command complete event. See Status of HCI event. |
| [in] paramLen | Parameter length of application-implemented HCI command complete event. |
| [in] p_param | Pointer to parameter of application-implemented HCI command complete event. |