1.1.2.1.8.4.5 HCI_AppCmdStatusEvt
C
void HCI_AppCmdStatusEvt(uint8_t status);Description
Application-implemented HCI command status event.
Parameters
| Parameter | Description |
|---|---|
| [in] status | Status of application-implemented HCI command status event. See Status of HCI event. |