1.1.2.1.8.4.9 HCI_Init
C
void HCI_Init(uint8_t preferAclTxBufNum);Description
Initialize HCI mode.
Parameters
| Parameter | Description |
|---|---|
| [in] preferAclTxBufNum | HCI ACL Tx buffer number that application prefer. Note that each buffer is 251 bytes. |
void HCI_Init(uint8_t preferAclTxBufNum);Initialize HCI mode.
| Parameter | Description |
|---|---|
| [in] preferAclTxBufNum | HCI ACL Tx buffer number that application prefer. Note that each buffer is 251 bytes. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.