1.1.2.2.1.4.9 BLE_DM_GetPairedDeviceList
C
void BLE_DM_GetPairedDeviceList(uint8_t *p_devId, uint8_t *p_devCnt);Description
Get the paired device list of device IDs.
Parameters
| Parameter | Description |
|---|---|
| [out] p_devId | Pointer to the device IDs list buffer. See BLE_DM_MAX_PAIRED_DEVICE_NUM for the maximum size definition. |
| [out] p_devCnt | The number of valid device IDs in p_devId. |