1.1.2.2.1.4.5 BLE_DM_DeletePairedDevice
C
uint16_t BLE_DM_DeletePairedDevice(uint8_t devId);Description
Delete specific paired device information.
Note
Application could use the BLE_DM_GetPairedDeviceList API to get the paired device list of device IDs.
Parameters
| Parameter | Description |
|---|---|
| [in] devId | Paired device ID of paired information. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully deleted specific paired device information. |
| MBA_RES_INVALID_PARA | Invalid parameters, if device ID does not recognize a valid pairing device. |
| MBA_RES_FAIL | The delete operation failure. |