1.1.2.2.1.4.2 BLE_DM_Config
C
uint16_t BLE_DM_Config(BLE_DM_Config_T *p_config);Description
Configure BLE_DM module.
Parameters
| Parameter | Description |
|---|---|
| [in] p_config | Pointer to the BLE_DM_Config_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully build configuration. |
| MBA_RES_INVALID_PARA | The parameter in p_config is invalid. |