1.1.2.2.1.4.6 BLE_DM_EventRegister
C
uint16_t BLE_DM_EventRegister(BLE_DM_EventCb_T eventCb);Description
Register BLE_DM callback.
Note
This API should be called in the application initialization routine.
Parameters
| Parameter | Description |
|---|---|
| [in] eventCb | Client callback function. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully register BLE_DM callback function. |
| MBA_RES_NO_RESOURCE | Fail to register DM callback funcation. |