UUID length

C

#define ATT_UUID_LENGTH_2                               2
#define ATT_UUID_LENGTH_4                               4
#define ATT_UUID_LENGTH_16                              0x10

Description

The definition of UUID length.

Macro Definition

MacroDescription
ATT_UUID_LENGTH_216-bit Bluetooth UUID.
ATT_UUID_LENGTH_432-bit Bluetooth UUID.
ATT_UUID_LENGTH_16128-bit Bluetooth UUID.