Characteristic extended property
C
#define RELIABLE_WRITE 0x0001 #define WRITABLE_AUXILIARIES 0x0002
Description
The definition of Characteristic Extended Properties bit field.
Macro Definition
Macro | Description |
---|---|
RELIABLE_WRITE | If set, permits reliable writes of Characteristic Value. |
WRITABLE_AUXILIARIES | If set, permits writes to the Characteristic Descriptor. |