Valid start attribute handle
C
#define GATTS_APP_ATTRIBUTE_START_HANDLE 0x0050
Description
The definition of valid attribute handle.
Note
The application registered service should be greater than this definition.
Macro Definition
Macro | Description |
---|---|
GATTS_APP_ATTRIBUTE_START_HANDLE | Start attribute handle of application-defined service. |