MTU length

C

#define BLE_ATT_DEFAULT_MTU_LEN                             23
#define BLE_ATT_MAX_MTU_LEN                                 247

Description

The definition of GATT MTU length.

Macro Definition

MacroDescription
BLE_ATT_DEFAULT_MTU_LENATT default MTU length.
BLE_ATT_MAX_MTU_LENThe Maximum supported MTU length of ATT stack.