Characteristic property

C

#define ATT_PROP_BROADCAST                                  0x01
#define ATT_PROP_READ                                       0x02
#define ATT_PROP_WRITE_CMD                                  0x04
#define ATT_PROP_WRITE_REQ                                  0x08
#define ATT_PROP_NOTIFY                                     0x10
#define ATT_PROP_INDICATE                                   0x20
#define ATT_PROP_AUTH_WRITES                                0x40
#define ATT_PROP_EXTENDED_PROP                              0x80

Description

The definition of properties in Characteristic declaration.

Macro Definition

MacroDescription
ATT_PROP_BROADCASTIf set, permits broadcasts of Characteristic Value using Server Characteristic Configuration Descriptor.
ATT_PROP_READIf set, permits reads of the Characteristic Value.
ATT_PROP_WRITE_CMDIf set, permits writes of Characteristic Value without response.
ATT_PROP_WRITE_REQIf set, permits writes of Characteristic Value with response.
ATT_PROP_NOTIFYIf set, permits notifications of a Characteristic Value without acknowledgement.
ATT_PROP_INDICATEIf set, permits indications of Characteristic Value with acknowledgement.
ATT_PROP_AUTH_WRITESIf set, permits signed writes to the Characteristic Value.
ATT_PROP_EXTENDED_PROPIf set, additional characteristic properties are defined in the Characteristic Extended Properties Descriptor.