Maximum advertiser list size
C
#define BLE_GAP_MAX_DEV_NUM 0x08
Description
Defines the maximum number of devices that can be included in the advertiser list.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_MAX_DEV_NUM | Maximum number of devices in the advertiser list. |