BLE_GAP_SyncSetDev_T
C
typedef struct BLE_GAP_SyncSetDev_T { BLE_GAP_Addr_T advAddr; uint8_t advSid; }BLE_GAP_SyncSetDev_T;
Description
Structure for configuring synchronization device parameters.
Field Documentation
Field | Description |
---|---|
advAddr | Advertiser address. Can be either a public address or a random (static) identity address. |
advSid | Advertising Set Identifier (SID). Used to identify the Periodic Advertising. Refer to Advertising Set Identifier (SID) range for valid ranges. |